schmersal_s_icon.png

AZ 15 ZVK-1476-1

Item number: 151129062

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
Product type description:

AZ 15 ZV(1)K-(2)-(3)


(1)
withoutEjection force
RLatching force 30 N

(2)
M16cable entry M16
M20Cable entry M20
STM12 connector, 4 pole

(3)
2254Latching force 5 N
1762Front mounting
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Thermoplastic enclosure
  • Double-insulated
  • Long life
  • 52 mm x 75 mm x 30 mm
  • Universal coding
  • Large wiring compartment
  • High level of contact reliability with low voltages and currents
  • Slotted holes for adjustment, circular holes for location
  • Insensitive to soiling

Ordering data

Product type description

AZ 15 ZVK-1476-1

Article number (order number)

151129062

eCl@ss number, version 12.0

27-27-26-02

eCl@ss number, version 11.0

27-27-26-02

eCl@ss number, version 9.0

27-27-26-02

ETIM number, version 7.0

EC002592

ETIM number, version 6.0

EC002592

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN ISO 13849-1

EN ISO 14119

EN IEC 60947-5-1

Coding level according to EN ISO 14119

Low

Working principle

electromechanical

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Gross weight

108 g

General data - Features

Ejection force

Yes

Number of safety contacts

1

Number of cable glands

3

Safety classification

Vorschriften

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

2,000,000 Operations

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Positive break travel

8 mm

Positive break force per NC contact, minimum

10 N

Positive break force, minimum

10 N

Actuating speed, maximum

2 m/s

Mounting

Screws

Type of the fixing screws

2x M6

Mechanical data - Connection technique

Cable entry

3 x M16 x 1,5

Termination

Screw terminals

Cable section, minimum

0.25 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Allowed type of cable

solid single-wire

solid multi-wire

flexible

Mechanical data - Dimensions

Length of sensor

30 mm

Width of sensor

52 mm

Height of sensor

75 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-30 ... +80 °C

Storage and transport temperature

-40 ... +85 °C

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Thermal test current

10 A

Required rated short-circuit current

1,000 A

Switching element

1 NC contact

Switching principle

slow action, positive break NC contact

Maximale Schalthäufigkeit

4,000 /h

Material of the contacts, electrical

Silver

Electrical data - Safety contacts

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

4 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

4 A

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Note

Note (General)

(-1476-1) 3 slot locks supplied loose in the connection compartment

UK Declaration of Conformity LOG_COM_lo1de01s
Company:SCHMERSAL
Industrial Switchgear (Shanghai) Co., Ltd.
Cao Ying Road 3336
201712 Shanghai / Qingpu
P.R. CHINA
www.schmersal.com.cn
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:AZ 15
AZ 16
Type:See ordering code
Description of the component:Positive break position switch with separate actuator for safety functions
Relevant legislation:Supply of Machinery (Safety) Regulations
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations
2008

2012
Designated standards:EN 60947-5-1: 2017
ISO 14119: 2013
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Shanghai, December 20, 2022
 GRA_SIG_ksig-y52
 Authorised signature
Michele Seassaro
Managing Director
EU Declaration of Conformity LOG_COM_lo1de01s
OriginalSCHMERSAL
Industrial Switchgear (Shanghai) Co., Ltd.
Cao Ying Road 3336
201712 Shanghai / Qingpu
P.R. CHINA
Internet: www.schmersal.com.cn
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:AZ 15
AZ 16
Year of construction:See identification plate
Description of the component:Positive break position switch with separate actuator for safety functions
Relevant Directives:Machinery Directive2006/42/EC
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017
EN ISO 14119:2013
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Shanghai, January 14, 2021
  GRA_SIG_ksig-y50
 Authorised signature
Uwe Seeger
Managing Director

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-04-05, 8:19 p.m.