DHS
Ordering data
Product type description |
DHS |
Language filter
Datasheet
Brochure
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: b-dhs
| 249.5 kB | .jpg | 352.778 x 498.475 mm - 1000 x 1413 px - 72 dpi
| 15.0 kB | .png | 73.731 x 104.422 mm - 209 x 296 px - 72 dpi
| 38.3 kB | .jpg | 87.489 x 123.472 mm - 248 x 350 px - 72 dpi
| 534.5 kB | .jpg | 352.778 x 498.475 mm - 1000 x 1413 px - 72 dpi
| 61.6 kB | .png | 73.731 x 104.422 mm - 209 x 296 px - 72 dpi
| 66.6 kB | .jpg | 87.489 x 123.472 mm - 248 x 350 px - 72 dpi
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2025-08-30, 2:00 a.m.