EX-BNS 303-12Z-2187-3G/D 5,0M
EX-BNS 303-12Z-2187-3G/D 5,0M
Product type description: EX-BNS 303-(1)Z(2)-2187-3G/D |
(1) | |
11 | 1 NO contact / 1 NC contact |
12 | 1 NO contact/2 NC contacts |
03 | 3 NC contact |
(2) | |
without | without LED switching conditions display |
G | with LED switching conditions display |
- Explosion protection for ATEX Zones 2 and 22
- Thermoplastic enclosure
- Ø M30
- With coding
- Insensitive to transverse misalignment
- Suitable for food processing industry only in combination with BPS 303 SS
- no mechanical wear
Ordering data
Product type description |
EX-BNS 303-12Z-2187-3G/D 5,0M |
Article number (order number) |
101187774 |
EAN (European Article Number) |
4030661338477 |
eCl@ss number, version 12.0 |
27-27-44-01 |
eCl@ss number, version 11.0 |
27-27-24-02 |
eCl@ss number, version 9.0 |
27-27-24-02 |
ETIM number, version 7.0 |
EC002544 |
ETIM number, version 6.0 |
EC002544 |
Approvals - Standards
Certificates |
ATEX (Konformitätserklärung) |
Explosion protection
Explosion protection: regulations |
EN IEC 60079-0 EN IEC 60079-15 EN 60079-31 |
Explosion protection zones |
2 22 |
Explosion protection category |
3G 3D |
Explosion protection designation |
D II 3G Ex nC IIC T6 Gc X D II 3D Ex tc IIIC T80°C Dc X |
Manufacturer declaration |
ATEX Zone 2 and 22 |
General data
Housing construction form |
Cylinder, thread |
Installation conditions (mechanical) |
quasi-flush |
Housing material |
Glass-fibre, reinforced thermoplastic |
Material of the nuts |
Thermoplastic |
Gross weight |
226 g |
General data - Features
Coding |
Yes |
Short circuit detection |
Yes |
Cross-circuit detection |
Yes |
Number of normally closed (NC) |
2 |
Number of normally open (NO) |
1 |
Number of safety contacts |
2 |
Safety classification |
Standards |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D- Value Normally-closed contact/Normally open contact (NC/NO) |
25,000,000 Operations |
Mechanical data
Active area |
front side |
Actuating element |
Magnet |
Impact energy, maximum |
4 J |
Direction of motion |
Head-on to the active surface |
Tightening torque of nuts, maximum |
3 Nm |
Mechanical data - Switching distances
Assured switching distance "ON" Sao |
5 mm |
Assured switching distance "OFF" Sar |
15 mm |
Note (switching distance) |
All switching distances in accordance EN IEC 60947-5-3 |
Mechanical data - Connection technique
Length of cable |
5 m |
Termination |
cable |
Number of cable wires |
6 |
Wire cross-section |
0.25 mm2 |
Wire cross-section |
23 AWG |
Material of the Cable mantle |
PVC |
Mechanical data - Dimensions
ISO thread of the sensor |
M30 |
width across flats |
36 BK |
Length of sensor |
44 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +70 °C |
Storage and transport temperature |
-25 ... +70 °C |
Resistance to vibrations |
10 … 55 Hz, amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Electrical data
Switching voltage, maximum |
100 VAC |
Switching voltage, maximum |
100 VDC |
Switching current, maximum |
0.4 A |
Switching capacity, maximum |
10 W |
Switching element |
1 NO contact, 2 NC contacts |
Switching principle |
Reed contacts, Non-contact principle |
Switching frequency, maximum |
5 Hz |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Scope of delivery of mounting material |
2x nuts M30 x 1.5 |
Accessory
Recommendation (actuator) |
BPS 300 BPS 303 BPS 303 SS coded |
Recommended safety switchgear |
SRB-E-301ST SRB-E-201LC |
Note
Note (General) |
Contact symbols shown for the closed condition of the guard device. The contact configuration for versions with or without LED is identical. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Diagram
Characteristic curve
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | EX-BNS 303 |
Type: | See ordering code |
Marking: | D II 3G Ex nC IIC T6 Gc X D II 3D Ex tc IIIC T80°C Dc X |
Description of the component: | Coded safety-sensor with magnetic operating principle in combination with the AES / AZR / SRB safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the EN 60947-5-3. |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-3:2013 EN ISO 14119:2013 EN IEC 60079-0:2018 EN IEC 60079-15:2019 EN 60079-31:2014 EN ISO 80079-36:2016 |
Conformity with SI 2016/1107 (Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations) is declared by the manufacturer without involving a conformity assessment center. |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, November 10, 2022 |
![]() |
Authorised signature Philip Schmersal Managing Director |
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | EX-BNS 303 |
Type: | See ordering code |
Marking: | D II 3G Ex nC IIC T6 Gc X D II 3D Ex tc IIIC T80°C Dc X |
Description of the component: | Coded safety-sensor with magnetic operating principle in combination with the AES / AZR / SRB safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the EN 60947-5-3. |
Relevant Directives: | Machinery Directive | 2006/42/EC |
Explosion Protection Directive (ATEX) | 2014/34/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-3:2013 EN ISO 14119:2013 EN IEC 60079-0:2018 EN IEC 60079-15:2019 EN 60079-31:2014 EN ISO 80079-36:2016 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, November 4, 2022 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2025-09-14, 10:41 a.m.