schmersal_s_icon.png

EX-T4V10H 335-11Y

Item number: 101212221

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • Ex-Zone 1 and 21
  • only for positioning tasks
  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50041
  • 1 Cable entry M 20 x 1.5

Ordering data

Product type description

EX-T4V10H 335-11Y

Article number (order number)

101212221

EAN (European Article Number)

4030661393056

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN 60079-1

EN 60079-7

EN 60079-31

Explosion protection zones

1

21

Explosion protection category

2G

2D

Explosion protection designation

D II 2G Ex d e IIC T6 Gb

D II 2D Ex tb IIIC T80°C Db

General data

Standards

BG-GS-ET-15

EN IEC 60947-5-1

Housing construction form

Norm construction design

Housing material

Metal, zinc die-cast

Housing coating material

painted

Lever material

Metal film

Material of the rod

Plastic (Polyamid)

Gross weight

450 g

General data - Features

Number of safety contacts

2

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

20,000,000 Operations

Mechanical data

Actuating element

Rod lever

Mechanical lifetime, minimum

1,000,000 Operations

Impact energy, maximum

7 J

Actuating speed, maximum

1 m/s

Note (Actuating speed)

Actuating speed with actuating angle 30° to switch axis

Note (Switchover time)

Switchover time in accordance with actuating speed

Actuating torque, minimum

0.3 Nm

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable cross-section of the cable glands, minimum

7 mm

Cable cross-section of the cable glands, maximum

12 mm

Cable section, minimum

1 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length x Width x Height

Height of sensor: 111.5 mm (without rod)

Length of sensor

38 mm

Width of sensor

40.5 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature, maximum (Cable section 1mm2)

+50 °C

Ambient temperature, maximum (Cable section 2.5mm2)

+55 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

500 V

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

5 A

Utilisation category AC-15

230 VAC

Utilisation category DC-13

24 VDC

Switching element

NO contact, NC contact

Switching principle

Slow action

Bounce duration, maximum

3 ms

Maximale Schalthäufigkeit

1,800 /h

Material of the contacts, electrical

Silver

Scope of delivery

Scope of delivery

Ex-certified screwed cable gland

Switch travel diagram

101212062 EX-T4V10H335-11Y
  • Ex-Zone 1 and 21
  • only for positioning tasks
  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50041
  • 1 Cable entry M 20 x 1.5

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:EX-T 335
Type:See ordering code
Marking:D II 2G Ex db eb IIC T6 Gb
D II 2D Ex tb IIIC T80°C Db
Description of the component:Positive break position switch for safety functions or position switch without safety function
Relevant Directives:Machinery Directive
(for safety components, whose type plate is labelled "Safety component")
2006/42/EC
 Explosion Protection Directive (ATEX)2014/34/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
EN IEC 60079-0:2018
EN 60079-1:2014
EN IEC 60079-7:2015 + A1:2018
EN 60079-31:2014
Notified body, which approved the full quality assurance system, referred to Appendix IV, 2014/34/EU:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
Notified body for Type Examination:DEKRA Testing and Certification GmbH
Dinnendahlstraße 9
44809 Bochum
ID n°: 0158
EU-Type Examination Certificate:BVS 09 ATEX E 152
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, May 5, 2025
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-09-07, 8:58 a.m.