schmersal_s_icon.png

IFL 10-30L-10TP 10,0M

Item number: 101137854

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Design M30

Ordering data

Product type description

IFL 10-30L-10TP 10,0M

Article number (order number)

101137854

EAN (European Article Number)

4030661281056

eCl@ss number, version 12.0

27-27-40-01

eCl@ss number, version 11.0

27-27-01-01

eCl@ss number, version 9.0

27-27-01-01

ETIM number, version 7.0

EC002714

ETIM number, version 6.0

EC002714

Approvals - Standards

Certificates

CCC

General data

Standards

DIN VDE 0660-208

EN IEC 60947-5-2

Housing construction form

Cylinder, thread

Installation conditions (mechanical)

flush

Housing material

Brass

Housing coating material

nickel-plated

Active area

Plastic

Material of the nuts

Brass

Gross weight

480 g

General data - Features

Integral system diagnostics, status

Yes

Cable sleeve

Yes

Mechanical data

Tightening torque of nuts, maximum

30 Nm

Mechanical data - Switching distances

Nominal switching distance Sn

10 mm

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-2

Mechanical data - Connection technique

Length of cable

10 m

Termination

Cable

Number of cable wires

3

Wire cross-section

0.34 mm2

Material of the Cable mantle

PVC

Mechanical data - Dimensions

ISO thread of the sensor

M30

width across flats

36 BK

Length of sensor

100 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +70 °C

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Protection class

II

Electrical data

Type of voltage range

DC

No-load supply current I0, typical

3.5 mA

Operating current

200 mA

Switching element

Normally open contact (NO)

Protection circuit integrated

inductive interference protection

Protection against polarity reversal

Surge protection

Max. fuse rating

Switching frequency, approx.

200 Hz

Electrical data - Digital Output

Voltage drop Ud, maximum

1.2 V

Current at Voltage drop Ud

0.2 A

Design of control elements

p-type

Note

Note (General)

Instead of nuts, a mounting clamp can be provided.

Language filter

Download the latest version of Adobe Reader

Diagram


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-08-19, 7:22 a.m.