Position switches
Switching principle
Housing material
Number of safety contacts
Certificates

PS116
- Thermoplastic enclosure
- multiple actuators
- Construction form EN 50047
- Simple and quick to adjust the control elements by 45°.
- Protection class IP66, IP67

PS215
- Metal enclosure
- multiple actuators
- Construction form EN 50047
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- Protection class IP66, IP67
- LED version available

PS216
- Thermoplastic enclosure
- multiple actuators
- Construction form EN 50047
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- foldable latching cover
- Protection class IP66, IP67
- LED version available

PS226
- Thermoplastic enclosure
- multiple actuators
- Construction form EN 50047
- foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- Protection class IP66, IP67
- LED version available

PS315
- Metal enclosure
- multiple actuators
- Construction form EN 50041
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- Protection class IP66, IP67
- LED version available

PS316
- Thermoplastic enclosure
- multiple actuators
- Construction form EN 50041
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- Protection class IP66, IP67
- LED version available

235
- Metal enclosure
- multiple actuators
- Construction form EN 50047
- Actuator heads can be repositioned by 4 x 90°
- Good resistance to oil and petroleum spirit
- Protection class IP65 / IP67

236
- Thermoplastic enclosure
- multiple actuators
- Construction form EN 50047
- Actuator heads can be repositioned by 4 x 90°
- Good resistance to oil and petroleum spirit
- Protection class IP65 / IP67

255
- Metal enclosure
- multiple actuators
- Construction form EN 50047
- Actuator heads can be repositioned by 4 x 90°
- Good resistance to oil and petroleum spirit
- Protection class IP65 / IP67

256
- Thermoplastic enclosure
- multiple actuators
- Construction form EN 50047
- Actuator heads can be repositioned by 4 x 90°
- Good resistance to oil and petroleum spirit
- Protection class IP65 / IP67

332
- Metal enclosure
- multiple actuators
- Construction form EN 50041
- Actuator heads can be repositioned by 4 x 90°
- Good resistance to oil and petroleum spirit
- Protection class IP65 / IP67

335
- Metal enclosure
- multiple actuators
- Construction form EN 50041
- Actuator heads can be repositioned by 4 x 90°
- Good resistance to oil and petroleum spirit
- Protection class IP65 / IP67

336
- Thermoplastic enclosure
- multiple actuators
- Construction form EN 50041
- Actuator heads can be repositioned by 4 x 90°
- Good resistance to oil and petroleum spirit
- Protection class IP65 / IP67

355
- Metal enclosure
- multiple actuators
- Construction form EN 50041
- Actuator heads can be repositioned by 4 x 90°
- Good resistance to oil and petroleum spirit
- Protection class IP65 / IP67
POSITION SWITCH: MODULAR PS SERIES
Model 1 position switches in accordance with EN ISO 14119 are used to monitor the position of moving parts on systems and machinery or to monitor specific points (e.g. limit positions). The switches are used to implement new work processes on the one hand and to signal their completion on the other. Position switches of modular series PS have IP66 or IP67 degrees of protection and can be used in industrial applications in all manner of industries.FLEXIBLE USE: POSITION SWITCHES FROM THE MODULAR PS SERIES
The PS series has a modular design with universally applicable components across all series, thus reducing the number of variants. This reduces warehousing costs and increases availability at the same time. All series PS116, PS2xx and PS3xx position switches can be used as complete switchers or be used as basic switches in a modular system. Depending on the application, the basic switch can then be combined with a whole range of different actuating elements. This ensures the greatest possible flexibility in use.
DESIGN AND MODE OF OPERATION OF THE POSITION SWITCHES WITH SAFETY FUNCTION
All position switches of the modular PS series are equipped with positive-break normally closed contacts in accordance with IEC 60947-5-1 and are available as slow-action and snap-action configurations. Combined with a suitable safety controller, an individual position switch can be used up to Performance Level (PL) d. PL e is also possible when two switches are used. Detailed information on Schmersal position switches with safety function is available in the Schmersal product catalogue.