schmersal_s_icon.png

SVE1/SR/xxxoo/oo-115VAC

Item number: -

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
Product type description:

SVE(1)(2)(3)/(4)(5)(6)-(7)


(1)
11 key-operated selector switches
22 key-operated selector switches
33 key-operated selector switches

(2)
withoutStandard locking system
ZCentral locking system

(3)
withoutStandard Silver
SR/coloured key heads

(4)
xxxKey number(s) 100 … 999

(5)
oo/ooColour of the key grip>#Picture#Bilddata/Interface/Tools/k__bry01.eps#/Picture# (BR)>#Picture#Bilddata/Interface/Tools/k__gey01.eps#/Picture# (GB)>#Picture#Bilddata/Interface/Tools/k__roy01.eps#/Picture# (RT)>#Picture#Bilddata/Interface/Tools/k__bly01.eps#/Picture# (BL)>#Picture#Bilddata/Interface/Tools/k__wey02.eps#/Picture# (WS)>#Picture#Bilddata/Interface/Tools/k__guy01.eps#/Picture# (GR)>#Picture#Bilddata/Interface/Tools/k__gry01.eps#/Picture# (GN)>#Picture#Bilddata/Interface/Tools/k__swy01.eps#/Picture# (SW)>All colour combinations are therefore possible.

(6)
withoutMagnet: 1 NC/1 NO > Key selector switch: 1 NC/1 NO > NC in series
-3OEMagnet: 1 NC/1 NO > Key selector switch: 2 NC/1 NO > NC in series
-WMagnet: 1 NC/1 NO > Key selector switch: 2 NC/1 NO > NC separate

(7)
24 VDCUs 24 VDC
24VACUs 24 VAC
115VACUs 115 VAC
230VACUs 230 VAC
NoticeNot all variations can be supplied. The available order code used to convert the product part name.
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • coloured key heads
  • Thermoplastic enclosure
  • Protection class IP65

Ordering data

Product type description

SVE1/SR/xxxoo/oo-115VAC

eCl@ss number, version 12.0

27-37-12-43

eCl@ss number, version 11.0

27-37-12-43

eCl@ss number, version 9.0

27-37-12-43

ETIM number, version 7.0

EC001029

ETIM number, version 6.0

EC001029

Note (Ordering data)

Note: In the order/inquiry, the requested lock number "xxx" as well as the colours "oo/oo" of the key head must be specified (e.g. SVE1/SR/119RT/RT-115VAC)! The colour, which is indicated first after the lock number always is the key had half with the observation window for the lock number engraved on the key. If no lock number is indicated in the order/inquiry, we will supply a lock number at our discretion. The user must ensure that lock numbers are not assigned twice in a single plant (factory site)! The user must ensure that no double key bit numbers are allocated on one site (company site)!

General data

Standards

EN IEC 62061

EN ISO 14119

EN IEC 60947-5-1

EN IEC 60947-5-3

EN IEC 60947-5-5

EN IEC 60204-1

EN IEC 60947-1

Working principle

electromechanical

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Colour of the housing

Black

Silver

Colour of the key

Silver

Colour of key head

Blue

Brown

Yellow

Grey

Red

White

General data - Features

Power to unlock

Yes

Manual release

Yes

Number of auxiliary contacts

2

Number of key selector switch

1

Number of safety contacts

2

Safety classification

Vorschriften

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

100,000 Operations

Mechanical data

Position of the Key selector switch

centered

Mechanical life, minimum

100,000 Operations

Key number

xxx

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.25 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

144 mm

Width of sensor

96 mm

Height of sensor

171 mm

Ambient conditions

Degree of protection

IP20

IP65

Ambient temperature

+0 ... +50 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

2.5 kV

Electrical data

Thermal test current

4 A

Rated control voltage

115 VAC

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Electrical power consumption, maximum

8.5 W

Switching element

NO contact, NC contact

Switching principle

Slow action

Material of the contacts, electrical

Silver

Scope of delivery

Scope of delivery

Key and triangular tool included in delivery (incl. 1 key for emergencies): Key and triangular tool included in delivery (incl. 1 key for emergencies)

Note

Note (General)

See figure: Operating principle: key 1-3 in pos. 1. Magnet de-energised: key switch locked, NC closed, key not withdrawable
Key 1-3 in pos. 1. Magnet energised, NC open: key switch unlocked, NC closed, key not withdrawable.
Key 1-3 in pos. 2. Magnet energised, NC open: key switch unlocked, NC open, key withdrawable

Triangular tool for manual release in pos. 3: key switch mechanically unlocked, magnet out of service, NC open
Triangular tool for manual release in pos. 4: magnet functional

UK Conformity Declaration
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:SHGV, SHGV/ESS, SVE, SVM
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:IEC 60947-5-1:2016 + Cor1:2016
ISO 14119:2014
ISO 13849-1:2015
ISO 13849-2:2012
Approved body for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
Type examination certificate:01/205/5754.00/20
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, March 7, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-01-22, 1:48 p.m.