SVM1/SR/X-10/Yoo/oo/A

Item number: -

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
Product type description:

SVM1(1)(2)/(3)-(4)/(5)(6)/(7)


(1)
withoutStandard locking system
ZCentral locking system

(2)
withoutStandard Silver
/SRcoloured key heads

(3)
XKey number(s) primary key 35 … 99

(4)
2166 secondary cylinders
1010 secondary cylinders

(5)
YKey number(s) secondary cylinder 100 … 999

(6)
oo/ooColour of the key grip>#Picture#Bilddata/Interface/Tools/k__bry01.eps#/Picture# (BR)>#Picture#Bilddata/Interface/Tools/k__gey01.eps#/Picture# (GB)>#Picture#Bilddata/Interface/Tools/k__roy01.eps#/Picture# (RT)>#Picture#Bilddata/Interface/Tools/k__bly01.eps#/Picture# (BL)>#Picture#Bilddata/Interface/Tools/k__wey02.eps#/Picture# (WS)>#Picture#Bilddata/Interface/Tools/k__guy01.eps#/Picture# (GR)>#Picture#Bilddata/Interface/Tools/k__gry01.eps#/Picture# (GN)>#Picture#Bilddata/Interface/Tools/k__swy01.eps#/Picture# (SW)>All colour combinations are therefore possible.

(7)
EMounting plate
AAssembly housing
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • coloured key heads
  • Key-operated selector switch interlocking device with 10 keys

Ordering data

Product type description

SVM1/SR/X-10/Yoo/oo/A

Note (Ordering data)

Note: In the order/enquiry, the required key bit numbers "X" (primary cylinder), "Y" (secondary cylinder) and the colours "oo/oo" of the key heads for the secondary key must be indicated (e.g. SVM1/SR/111-6/222RT/WS/A)! If no lock number is indicated in the order/inquiry, we will supply a lock number at our discretion. The user must ensure that lock numbers are not assigned twice in a single plant (factory site)! The user must ensure that no double key bit numbers are allocated on one site (company site)!

General data

Standards

EN ISO 13849-1

EN ISO 14119

Working principle

mechanical

Housing material

Aluminium

Housing coating material

painted

Material of the latching bolt

Brass

Colour of the housing

Grey

Colour of the key

Silver

Colour of key head

Blue

Brown

Yellow

Grey

Red

White

General data - Features

Number of keys

10

Safety classification

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

100,000 Operations

Mechanical data

Mechanical life, minimum

100,000 Operations

Key number of primary key

X

Key number of secondary key

Y

Mechanical data - Dimensions

Length

240 mm

Width

120 mm

Height

115.5 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-25 ... +50 °C

Electrical data

Maximum switching frequency

5 /h

Scope of delivery

Scope of delivery

SVM with 10 secondary key and 10 emergency keys, without primary key: SVM with 10 secondary key and 10 emergency keys, without primary key

Accessory

Recommendation (product combination)

SHGV

SVE

Note

Note (General)

See figure: Primary key in pos. 2: primary key not withdrawable, secondary key withdrawable
Primary key in pos. 1: primary key withdrawable, secondary key not withdrawable

UK Conformity Declaration
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:SHGV, SHGV/ESS, SVE, SVM
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:IEC 60947-5-1:2016 + Cor1:2016
ISO 14119:2014
ISO 13849-1:2015
ISO 13849-2:2012
Approved body for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
Type examination certificate:01/205/5754.00/20
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, March 7, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-09-06, 1:44 a.m.