schmersal_s_icon.png

T4V7H 336-11Z-1637

Item number: 101101251

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • only for positioning tasks
  • Design to EN 50041
  • Thermoplastic enclosure
  • Lever angle adjustable in 10° steps
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5

Ordering data

Note (Delivery capacity)

Not available!

Product type description

T4V7H 336-11Z-1637

Article number (order number)

101101251

EAN (European Article Number)

4030661270470

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Housing construction form

Norm construction design

Housing material

Plastic, glass-fibre-reinforced

Lever material

Metal film

Gross weight

175 g

Safety classification

Standards

BG-GS-ET-15

EN ISO 13849-1

EN IEC 60947-5-1

Mission time

20 Year(s)

Mechanical data

Actuating element

Roller lever

Roller material

Plastic

Mechanical lifetime, minimum

30,000,000 Operations

Actuating speed, maximum

2.5 m/s

Note (Actuating speed)

Actuating speed with actuating angle 30° to switch axis

Mechanical data - Connection technique

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

57 mm

Width of sensor

40.5 mm

Height of sensor

173.5 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-30 ... +80 °C

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

10 A

Required rated short-circuit current

1,000 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Maximale Schalthäufigkeit

5,000 /h

Material of the contacts, electrical

Gold-plated silver (AgNi 15 + Au 0,3µm)

Language filter

Download the latest version of Adobe Reader

151101251 T4V7H 336-11Z-1637
  • only for positioning tasks
  • Design to EN 50041
  • Thermoplastic enclosure
  • Lever angle adjustable in 10° steps
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-10-11, 2:40 a.m.