TR 422-10Y-RMS-M20
TR 422-10Y-RMS-M20
Downloads
Product type description: T(1) 422-(2)Y-(3) |
(1) | |
S | Plunger S |
2S | Telescopic plunger 2S |
R | Roller plunger R |
K | Offset roller lever K |
J | Offset roller lever J |
2C | Fork lever 2C |
L | Roller lever L |
D | Roller lever D |
(2) | |
01 | 1 NC contact |
10 | 1 NO contact |
(3) | |
T | temperature-resistant and tropical version with ceramic insulation for -40 °C … +200 °C |
1276-2 | Gold-plated contacts |
2186 | Protection class IP66 |
1090 | Swivel lever attachment made of seawater-resistant brass Rated voltage 500 VAC |
- Metal enclosure
- 1 Contact
- 106 mm x 71 mm x 63 mm (basic component)
- Protection class IP65
- Actuator can be repositioned by 90°
Ordering data
Product type description |
TR 422-10Y-RMS-M20 |
Article number (order number) |
101175521 |
EAN (European Article Number) |
4030661305479 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
INMETRO CCC |
General data
Standards |
EN IEC 60947-5-1 |
Working principle |
mechanical |
Slide form |
Castor |
Housing material |
Grey cast iron, galvanised |
Housing coating material |
painted |
Gross weight |
1,000 g |
General data - Features
Number of normally open (NO) |
1 |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
2,000,000 Operations |
Mechanical data
Actuating element |
Roller plunger |
Roller material |
Plastic |
Mechanical life, minimum |
10,000,000 Operations |
Actuating angle, from left of switch axis |
30 ° |
Actuating angle, from right of switch axis |
30 ° |
Contact opening |
2 x 6 mm |
Actuating speed, minimum |
1 mm/min |
Actuating speed, maximum |
0.5 m/s |
Note (Actuating speed) |
Actuating speed with vertical actuating angle to switch axis |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
1.5 mm² |
Cable section, maximum |
2.5 mm² |
Note |
All indications including the conductor ferrules. |
Wire cross-section |
13 AWG |
Mechanical data - Dimensions
Length of sensor |
63 mm |
Width of sensor |
106 mm |
Height of sensor |
117 mm |
Width of Castor |
6.5 mm |
Diameter of Castor |
25 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-30 ... +90 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
400 V |
Electrical data
Thermal test current |
16 A |
Utilisation category AC-15 |
400 VAC |
Utilisation category AC-15 |
4 A |
Switching element |
Normally open contact (NO) |
Note (Switching element) |
with double break |
Switching principle |
Slow action |
Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions and Declaration of conformity
CCC certification
DNV-GL Certificate
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing actuator
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2025-05-18, 10:46 p.m.