TV10S 355-12Z
TV10S 355-12Z
Product type description: TV(1)S 355-(2)Z-(3) |
(1) | |
8 | Shaft bore Ø 8 mm |
10 | Shaft bore Ø 10 mm |
(2) | |
02 | 2 NC contact |
03 | 3 NC contact |
11 | 1 NO contacts/1 NC contact |
12 | 1 NO contact/2 NC contacts |
(3) | |
without | Cable entry M20 |
NPT | Cable entry NPT 1/2" |
ST | M12 connector with A-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.) |
ST-2310 | M12 connector with B-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.) |
G24 | with LED (only available for version with one NO and one NC contact) |
- 3 Cable entry M 20 x 1.5
- Metal enclosure
- Good resistance to oil and petroleum spirit
- Actuator heads can be repositioned by 4 x 90°
- 66,7 mm x 107 mm x 65,3 mm
- Actuator shaft can be turned 360°
Ordering data
Product type description |
TV10S 355-12Z |
Article number (order number) |
101179256 |
EAN (European Article Number) |
4030661311746 |
eCl@ss number, version 12.0 |
27-27-06-09 |
eCl@ss number, version 11.0 |
27-27-06-09 |
eCl@ss number, version 9.0 |
27-27-06-09 |
ETIM number, version 7.0 |
EC002591 |
ETIM number, version 6.0 |
EC002591 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Housing material |
Light alloy die-casting |
Housing coating material |
painted |
Gross weight |
311 g |
General data - Features
Number of auxiliary contacts |
1 |
Number of safety contacts |
2 |
Safety classification |
Standards |
BG-GS-ET-15 EN ISO 13849-1 EN IEC 60947-5-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
20,000,000 Operations |
Mechanical data
Actuating element |
Other |
Mechanical life, minimum |
1,000,000 Operations |
Positive break angle |
7 ° |
Mounting hole for the Shaft |
10 mm |
Positive break torque |
0.6 Nm |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
0.75 mm² |
Cable section, maximum |
2.5 mm² |
Note |
All indications including the conductor ferrules. |
Mechanical data - connector side B
Connector typ |
Female connector |
Mechanical data - Dimensions
Length of sensor |
65.3 mm |
Width of sensor |
66.7 mm |
Height of sensor |
107 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +70 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Thermal test current |
10 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
4 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
4 A |
Switching element |
NO contact, NC contact |
Switching principle |
Slow action |
Maximum switching frequency |
1,000 /h |
Material of the contacts, electrical |
Silver |
Note
Note (General) |
By turning the head in 90° steps, 8 actuating planes are possible. A Torx T10 screwdriver is required for this purpose. Even when the screw is removed, the head is self-retaining. The switch can still not be tampered. Adjustment tool: locking screw to fix, shaft pre-drilled to pin Universal joint available to compensate for axial displacement (only for shaft bore 10 mm) |
Language filter
Datasheet
Operating instructions and Declaration of conformity
CCC certification
UL Certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
Switch travel diagram
Diagram
Sample application illustration product
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | TV.S 335, TV.S 355 |
Type: | See ordering code |
Description of the component: | Hinge safety switch |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, October 6, 2021 |
![]() |
Authorised signature Philip Schmersal Managing Director |
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | TV.S 335, TV.S 355 |
Type: | See ordering code |
Description of the component: | Hinge safety switch |
Relevant Directives: | Machinery Directive | 2006/42/EC |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, August 31, 2021 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2024-07-03, 12:26 a.m.