Z3KM476E-02-U180-230
Z3KM476E-02-U180-230
Product type description: Z(1)(2)476E-(3)-(4)-(5)-(6) |
(1) | |
S | Plunger S |
1R | Offset roller lever 1R |
3K | Angle roller lever 3K |
K4 | Angle roller lever K4 |
(2) | |
M | With Remote Reset |
R | Manual Reset |
(3) | |
without | 2 NC contact |
(4) | |
without | Actuator in 0-position |
U90 | Actuator turned by 90° |
U180 | Actuator turned by 180° |
U270 | Actuator turned by 270° |
(5) | |
without | Version with Manual Reset |
024 | Impulse voltage magnet 24 VDC |
230 | Impulse voltage magnet 230 VAC |
(6) | |
1816 | With Reset Pin on Actuator |
- Electrical remote reset
- Thermoplastic enclosure
- Switching function latching
- Screw and pinch terminals for connection of wires
- Low actuation force and short contact trip value
- Magnetic trip action
Ordering data
Product type description |
Z3KM476E-02-U180-230 |
Article number (order number) |
157000655 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
cULus UKCA |
General data
Standards |
EN IEC 62061 EN 81-20/-50 EN IEC 60947-5-1 EN IEC 60947-5-3 EN IEC 60947-5-5 EN IEC 60204-1 EN IEC 60947-1 |
Housing construction form |
rectangular |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Gross weight |
140 g |
General data - Features
Suitable for elevators |
Yes |
Safety functions |
Yes |
Number of safety contacts |
2 |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
50,000 Operations |
Mechanical data
Actuating element |
Angle roller lever |
Latching position |
bottom |
Mechanical life, minimum |
50,000 Operations |
Actuating force, minimum |
3 N |
Mechanical data - Connection technique
Termination |
Screw terminals |
Cable section, minimum |
0.5 mm² |
Cable section, maximum |
1.5 mm² |
Mechanical data - Dimensions
Length of sensor |
126 mm |
Width of sensor |
41 mm |
Height of sensor |
33.2 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-25 ... +50 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Thermal test current |
10 A |
|
Utilisation category AC-15 |
230 VAC |
|
Utilisation category AC-15 |
4 A |
|
Utilisation category DC-13 |
24 VDC |
|
Utilisation category DC-13 |
4 A |
|
Switching element |
Opener (NC) |
|
Switching principle |
Magnet Snap Action
Electromagnetic reset |
|
Material of the contacts, electrical |
Silver |
Electrical data - Magnet control
Operating voltage |
230 VAC -15 % / +10 % |
Rated operating voltage |
230 VAC |
Switch-on time, maximum |
2 s |
Off-duty time, minimum |
65 s |
Magnet switch-on time |
3 % |
Pulse current at VAC |
0,23 A -15% |
Language filter
Datasheet
Operating instructions and Declaration of conformity
EC Declaration of conformity
UKCA certificate
UL Certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Switch travel diagram
EU Declaration of Conformity | ![]() |
Original | SCHMERSAL Industrial Switchgear (Shanghai) Co., Ltd. Cao Ying Road 3336 201712 Shanghai / Qingpu P.R. CHINA Internet: www.schmersal.com.cn |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | Z..476E |
Type: | See ordering code |
Year of construction: | See identification plate |
Description of the component: | Position switch with electric resettable magnetic snapaction system or manual reset |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
Lift Directive | 2014/33/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 EN 81-20:2020 EN 81-50:2020 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Shanghai, February 1, 2023 |
![]() |
Authorised signature Michele Seassaro Managing Director |
UK Declaration of Conformity | ![]() |
Company: | SCHMERSAL Industrial Switchgear (Shanghai) Co., Ltd. Cao Ying Road 3336 201712 Shanghai / Qingpu P.R. CHINA www.schmersal.com.cn |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | Z..476E |
Type: | See ordering code |
Year of construction: | See identification plate |
Description of the component: | Position switch with electric resettable magnetic snap-action system or manual reset |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Electromagnetic Compatibility Regulations | 2016 | |
Lifts Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 EN 81-20:2020 EN 81-50:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Shanghai, March 23, 2023 |
![]() |
Authorised signature Michele Seassaro Managing Director |
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2025-04-29, 1:04 a.m.