Z4VH 336-02Z-RMS

Item number: 103001161

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • Design to EN 50041
  • Lever angle adjustable in 10° steps
  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5

Ordering data

Note (Delivery capacity)

Not available!

Product type description

Z4VH 336-02Z-RMS

Article number (order number)

103001161

EAN (European Article Number)

4030661422275

eCl@ss number, version 12.0

27-27-26-01

eCl@ss number, version 11.0

27-27-26-01

eCl@ss number, version 9.0

27-27-26-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

General data

Housing construction form

Norm construction design

Actuator type to EN 50041

A

Housing material

Plastic, glass-fibre-reinforced

Lever material

Metal film

Safety classification

Standards

BG-GS-ET-15

EN ISO 13849-1

EN IEC 60947-5-1

Mission time

20 Year(s)

Mechanical data

Actuating element

Roller lever

Roller material

Plastic

Mechanical life, minimum

30,000,000 Operations

Actuating speed, maximum

2.5 m/s

Note (Actuating speed)

Actuating speed with actuating angle 30° to switch axis

Actuating torque, minimum

0.3 Nm

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

60.5 mm

Width of sensor

40.5 mm

Height of sensor

129.5 mm

Ambient conditions

Ambient temperature

-30 ... +80 °C

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

10 A

Required rated short-circuit current

1,000 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Maximum switching frequency

5,000 /h

Material of the contacts, electrical

Silver


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-05-27, 6:56 a.m.