ZQ 900

ZQ 900

  • Metal enclosure
  • one-side operation / wire up to 75 m long
  • Release push button
  • Position indicator
  • Robust design
  • Large wiring compartment
  • Twisting of towing eye not possible
  • External watertight collar
  • wire pull and breakage detection
Product type description:

ZQ 900-(1)(2)


(1)
111 NO contacts/1 NC contact
131 NO contacts/3 NC contact
222 NO contacts/2 NC contact
022 NC contact
044 NC contact

(2)
withoutwithout emergency-stop button
Nwith emergency-stop button
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of safety contacts

ZQ 900-02

Item number 161186146

Pull-wire emergency stop switch

Go to article

ZQ 900-02N

Item number 161186147

Go to article

ZQ 900-04

Item number 161184416

Pull-wire emergency stop switch

Go to article

ZQ 900-04N

Item number 161184477

Pull-wire emergency stop switch

Go to article

ZQ 900-11

Item number 161184327

Pull-wire emergency stop switch

Go to article

ZQ 900-11N

Item number 161184474

Pull-wire emergency stop switch

Go to article

ZQ 900-13

Item number 161184332

Pull-wire emergency stop switch

Go to article

ZQ 900-13N

Item number 161184476

Pull-wire emergency stop switch

Go to article

ZQ 900-22

Item number 161184329

Pull-wire emergency stop switch

Go to article

ZQ 900-22N

Item number 161184475

Pull-wire emergency stop switch

Go to article



System components

ACC-PWR-WT-3MM-NIRO
ACC-PWR-WT-3MM-NIRO

  • for Wire rope Ø 3 mm
  • to DIN 6899

Go to article
ACC-PWR-WT-5MM-NIRO
ACC-PWR-WT-5MM-NIRO

  • for Wire rope Ø 5 mm
  • to DIN 6899

Go to article
ACC-PWR-PLY-S
ACC-PWR-PLY-S

  • To guide the wire rope where the path is not a straight line
  • for Wire rope Ø 5 mm

Go to article
ACC-PWR-TB-M6-2
ACC-PWR-TB-M6-2

  • For exact adjustment of the tension of the wire rope
  • to DIN 1480

Go to article
ACC-PWR-SKL-A0,16-VA
ACC-PWR-SKL-A0,16-VA

  • Shackle for fixing the wire rope to the eyebolt

Go to article
PWR-5M-SET
PWR-5M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-10M-SET
PWR-10M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-15M-SET
PWR-15M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-20M-SET
PWR-20M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-30M-SET
PWR-30M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-40M-SET
PWR-40M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-50M-SET
PWR-50M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
S 900
S 900

  • Smooth adjustment
  • Only one tool
  • Antiskid
  • Time-saving
  • Ergonomic
  • No risk of injury

Go to article
INDICATOR LAMP G24 -M20
INDICATOR LAMP G24 -M20

  • red LED and green LED
  • To be screwed in cable entries M 20 x 1.5
  • white lens (clear)

Go to article
ACC-IL-G24-M20-OR
ACC-IL-G24-M20-OR

  • amber LED, white lens (clear)
  • To be screwed in cable entries M 20 x 1.5

Go to article
MOUNTING PLATE SET Z/TQ900 -441/75
MOUNTING PLATE SET Z/TQ900 -441/75

  • Mounting plate set for ZQ 900 / TQ 900

Go to article
ACC-CGLD-M20-MS
ACC-CGLD-M20-MS

  • cable gland M20
  • Metal film

Go to article
ACC-BPL-M20-MS
ACC-BPL-M20-MS

  • Locking screw M20
  • Metal film

Go to article
ACC-RS900-TS
ACC-RS900-TS

  • To maintain the reaction force

Go to article