schmersal_s_icon.png

STQ441-SC CABLE, RED 7X7 VINYL 3/32-3/16

Item number: 103047433

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • With red PVC sheath

Ordering data

Product type description

STQ441-SC CABLE, RED 7X7 VINYL 3/32-3/16

Article number (order number)

103047433

eCl@ss number, version 12.0

23-13-01-06

eCl@ss number, version 11.0

23-13-01-06

eCl@ss number, version 9.0

23-13-01-06

ETIM number, version 7.0

EC012074

ETIM number, version 6.0

EC001471

General data

Material

Steel cable plastic coated

Colour of the product

Red (semi-transparent)

Mechanical data - Dimensions

Diameter of the steel core

3/32 "

Diameter of the pull wire

3/16 "

Scope of delivery

Note (scope of delivery, number and type)

Sold by the foot. Quantity ordered indicates the continuous length of the cable, in feet.
Weight estimated at 0.027 lbs per foot (75 feet = 2.05 lbs)


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-11-20, 11:19 a.m.