schmersal_s_icon.png

ZR 235-11Z-M20-2325

Item number: 101168160

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • with stronger return spring in basic switch
  • actuating force 12N±5%
  • enclosure with round mounting holes D=5mm
  • temperature resistant to -40°C
  • not applicable for changing temperature
  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 63,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047

Ordering data

Product type description

ZR 235-11Z-M20-2325

Article number (order number)

101168160

EAN (European Article Number)

4030661221069

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

BG-GS-ET-15

EN ISO 13849-1

EN IEC 60947-5-1

Housing construction form

Norm construction design

Actuator type to EN 50047

c

Housing material

Metal, zinc die-cast

Gross weight

155 g

General data - Features

Safety functions

Yes

Number of auxiliary contacts

1

Number of safety contacts

1

Safety classification

Vorschriften

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

20,000,000 Operations

Mechanical data

Actuating element

Roller plunger

Mechanical life, minimum

20,000,000 Operations

Actuating force, minimum

12 N

Positive break force, minimum

19 N

Actuating speed, minimum

20 mm/min

Actuating speed, maximum

1 m/s

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

30 mm

Width of sensor

30 mm

Height of sensor

86 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-40 ... +80 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

10 A

Required rated short-circuit current

1,000 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

1 A

Switching element

NO contact, NC contact

Switching principle

Snap action

Bounce duration, maximum

3 ms

Maximale Schalthäufigkeit

5,000 /h

Switchover time, minimum

5.5 ms

Material of the contacts, electrical

Silver

Language filter

Download the latest version of Adobe Reader

Dimensional drawing basic component

Switch travel diagram


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-05-18, 2:07 p.m.