ZV7H 236-11Z-2585
ZV7H 236-11Z-2585
Product type description: (1)(2) 2(3)6-(4)Z(5)-(6)-(7)-(8)-(9) |
(1) | |
Z | Snap action |
T | Slow action (not for AF/S) |
(2) | |
S | Plunger S |
R | Roller plunger R |
4S | Plunger 4S |
4R | Roller plunger 4R |
1R | Offset roller lever 1R |
K | Offset roller lever K |
3K | Angle roller lever 3K |
4K | Angle roller lever 4K |
K4 | Angle roller lever K4 |
1H | Roller lever 1H |
7H | Roller lever 7H |
10H | Rod lever 10H |
12H | Roller lever 12H |
14H | Roller lever 14H |
AF | Spring rod lever AF |
RMS | Brass roller |
(3) | |
3 | slim design |
55 | large design |
(4) | |
02 | 2 NC contact |
11 | 1 NO contacts/1 NC contact |
20 | 2 NO contacts, (switches with 2 NO contacts are not suitable for safety applications) |
(5) | |
H | Slow action with staggered contacts |
UE | Slow action with overlapping contacts |
(6) | |
without | Cable entry M20 |
ID | Cut clamps |
NPT | Cable entry NPT 1/2" |
ST | M12 connector with A-coding |
ST-2310 | M12 connector with B-coding |
(7) | |
1297 | Enclosure with transverse slotted holes |
(8) | |
2138 | Roller lever 7H for position switches with safety function |
(9) | |
1637 | Gold-plated contacts |
- Thermoplastic enclosure
- Good resistance to oil and petroleum spirit
- Wide range of alternative actuators
- 30 mm x 58,5 mm x 30 mm
- Double-insulated
- Mounting details to EN 50047
- Actuator heads can be repositioned by 4 x 90°
- only for positioning tasks
- Lever angle adjustable in 10° steps
Ordering data
Product type description |
ZV7H 236-11Z-2585 |
Article number (order number) |
151214824 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
General data
Standards |
BG-GS-ET-15 EN ISO 13849-1 EN IEC 60947-5-1 |
Housing construction form |
Norm construction design |
Housing material |
Plastic, glass-fibre-reinforced |
Lever material |
Metal film |
Gross weight |
95 g |
Safety classification |
Standards |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Mechanical data
Actuating element |
Roller lever |
Roller material |
Plastic |
Mechanical life, minimum |
20,000,000 Operations |
Actuating speed, minimum |
1,440 mm/min |
Actuating speed, maximum |
1 m/s |
Note (Actuating speed) |
Actuating speed with actuating angle 30° to switch axis |
Actuating torque, minimum |
0.2 Nm |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
0.75 mm² |
Cable section, maximum |
2.5 mm² |
Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
Length of sensor |
49 mm |
Width of sensor |
30 mm |
Height of sensor |
158.5 mm |
Ambient conditions
Degree of protection |
IP65 IP67 |
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
Thermal test current |
10 A |
Required rated short-circuit current |
1,000 A |
Utilisation category AC-15 |
240 VAC |
Utilisation category AC-15 |
4 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
1 A |
Maximum switching frequency |
5,000 /h |
Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing actuator
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2024-09-28, 1:25 a.m.