Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 015 only with head
  2. 015 head only
015 head only

015 head only

  • 2 Contacts
  • 67 mm x 75 mm x 43 mm ( basic component)
  • Actuator heads can be repositioned by 4 x 90°
6 Products
TV. 015-11Y-M20

TV. 015-11Y-M20

Item no. 131175484

Position switch

TV. 015-11Y V./6H/8H/9H-LEVER

TV. 015-11Y V./6H/8H/9H-LEVER

Item no. 131057998

Position switch

T3V. 015-11Y-811

T3V. 015-11Y-811

Item no. 131054678

Position switch

T3V. 015-02Y-811

T3V. 015-02Y-811

Item no. 131091681

Position switch

MV. 015-11Y-M20

MV. 015-11Y-M20

Item no. 131174600

Position switch

MV. 015-11Y

MV. 015-11Y

Item no. 101058428

Position switch

6 results found