Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 064 only with head
  2. 064 nur Vorsatz
064 nur Vorsatz

064 nur Vorsatz

  • Metal enclosure
  • 184 mm x 111 mm x 149 mm (basic component)
  • 2 cable entries M 25 x 1.5
  • 3 or 4 Contacts
  • Actuator heads can be repositioned by 4 x 90°
26 Products
T. 064-30Y

T. 064-30Y

Item no. 101060756

Position switch

T. 064-03Y-R=2X45GR. -1877

T. 064-03Y-R=2X45GR. -1877

Item no. 101097840

Position switch

T. 064-21Y-R=2X45GR.

T. 064-21Y-R=2X45GR.

Item no. 101126550

Position switch

T. 064-20/10Y

T. 064-20/10Y

Item no. 151060783

Position switch

T. 064-01/02Y

T. 064-01/02Y

Item no. 151060822

Position switch

T. 064-21Y-R=1X90GR.

T. 064-21Y-R=1X90GR.

Item no. 151087099

Position switch

T. 064-12Y-R=90GR.

T. 064-12Y-R=90GR.

Item no. 151089451

Position switch

T. 064-21Y-R=2X90GR.

T. 064-21Y-R=2X90GR.

Item no. 151122561

Position switch

T. 064-12yr=2x45GR

T. 064-12yr=2x45GR

Item no. 153004120

Position switch

T. 064-20/10Y-R=2X45GR.

T. 064-20/10Y-R=2X45GR.

Item no. 103010869

Position switch

T. 064-21Y

T. 064-21Y

Item no. 151060716

Position switch

T. 064-30Y

T. 064-30Y

Item no. 151060756

Position switch

T. 064-21Y-R=2X45GR.

T. 064-21Y-R=2X45GR.

Item no. 151126550

Position switch

T. 064-02/01yr=2x90GR

T. 064-02/01yr=2x90GR

Item no. 153014739

Position switch

T. 064-21Y-1877

T. 064-21Y-1877

Item no. 101188903

Position switch

T. 064-10/20Y-R=2X90GR.

T. 064-10/20Y-R=2X90GR.

Item no. 101213304

Position switch

T. 064-20/10Y-R=2X90GR.

T. 064-20/10Y-R=2X90GR.

Item no. 103002819

Position switch

T. 064-20/10y-r=2x90GR

T. 064-20/10y-r=2x90GR

Item no. 153002819

Position switch

T. 064-03Y-R=2X45GR.

T. 064-03Y-R=2X45GR.

Item no. 101087966

Position switch

T. 064-02/01Y-H GB 133(OE=15-30/15G)

T. 064-02/01Y-H GB 133(OE=15-30/15G)

Item no. 101092471

Position switch

T. 064-12Y-1877

T. 064-12Y-1877

Item no. 101103497

Position switch

T. 064-21Y-R=1X90GR. -1087

T. 064-21Y-R=1X90GR. -1087

Item no. 101116093

Position switch

T. 064-03Y-R=1X90GR.

T. 064-03Y-R=1X90GR.

Item no. 101154369

Position switch

T. 064-10/20Y-1877

T. 064-10/20Y-1877

Item no. 101175041

Position switch

26 results found