Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec-nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 236
  2. 236 angle roller lever 3K
236 angle roller lever 3K

236 angle roller lever 3K

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Actuation from bottom parallel to the switch, therefore only suitable for small housings.
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
37 Products
T3K 236-20Z

T3K 236-20Z

Item no. 151092314

Position switch

Z3K 236-02Z

Z3K 236-02Z

Item no. 151149556

Position switch with safety function

T3K 236-11Z-M20

T3K 236-11Z-M20

Item no. 151161687

Position switch with safety function

T3K 236-02Z-M20

T3K 236-02Z-M20

Item no. 151166357

Position switch with safety function

Z3K 236-11Z-M20

Z3K 236-11Z-M20

Item no. 151168177

Position switch with safety function

T3K 236-02Z-M20-U180

T3K 236-02Z-M20-U180

Item no. 151166173

Position switch with safety function

T3K 236-11Z-M16-1894

T3K 236-11Z-M16-1894

Item no. 151105634

Position switch with safety function

T3K 236-11Z-M20-1297

T3K 236-11Z-M20-1297

Item no. 151169111

Position switch with safety function

T3K 236-11Z-M20-U180-1297

T3K 236-11Z-M20-U180-1297

Item no. 151166552

Position switch with safety function

T3K 236-11Z-U90

T3K 236-11Z-U90

Item no. 151211438

Position switch with safety function

Z3K 236-02Z-M16-U180

Z3K 236-02Z-M16-U180

Item no. 151149592

Position switch with safety function

Z3K 236-11Z-M20-RVA

Z3K 236-11Z-M20-RVA

Item no. 151163107

Position switch with safety function

Z3K 236-11Z-U180

Z3K 236-11Z-U180

Item no. 151117809

Position switch with safety function

Z3K 236-11ZR-1816

Z3K 236-11ZR-1816

Item no. 151105861

Position switch with safety function

T3K 236-02Z-M16-1894

T3K 236-02Z-M16-1894

Item no. 151184645

Position switch with safety function

T3K 236-02Z-M16-U90-1894

T3K 236-02Z-M16-U90-1894

Item no. 151109926

Position switch with safety function

T3K 236-02Z-M20-1297

T3K 236-02Z-M20-1297

Item no. 151174490

Position switch with safety function

T3K 236-02Z-U90

T3K 236-02Z-U90

Item no. 151108617

Position switch with safety function

T3K 236-11Z-M16-U90

T3K 236-11Z-M16-U90

Item no. 151175279

Position switch with safety function

T3K 236-11Z-M20-U180

T3K 236-11Z-M20-U180

Item no. 151157068

Position switch with safety function

T3K 236-11Z-U180-2088-2

T3K 236-11Z-U180-2088-2

Item no. 151117524

Position switch with safety function

T3K 236-11ZUE

T3K 236-11ZUE

Item no. 151182523

Position switch with safety function

T3K 236-20ZH

T3K 236-20ZH

Item no. 151145089

Position switch

T3K 236-20Z-M16

T3K 236-20Z-M16

Item no. 151184860

Position switch

37 results found