Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec-nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 236
  2. 236 roller lever 15H
236 roller lever 15H

236 roller lever 15H

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
  • Lever angle adjustable in 10° steps
6 Products
TV15H 236-02Z-M16

TV15H 236-02Z-M16

Item no. 151208265

Position switch with safety function

ZV15H 236-02Z

ZV15H 236-02Z

Item no. 153002416

Position switch with safety function

ZV15H 236-11Z-M16

ZV15H 236-11Z-M16

Item no. 153015763

Position switch with safety function

TV15H 236-11Z-M16-U270

TV15H 236-11Z-M16-U270

Item no. 153007201

Position switch with safety function

ZV15H 236-11ZZ-1830

ZV15H 236-11ZZ-1830

Item no. 151105922

Position switch with safety function

TV15H 236-11Z-M16-U90

TV15H 236-11Z-M16-U90

Item no. 153058855

Position switch with safety function

6 results found