Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Position switches (Archive)
  2. 236 thermoplastic enclosure - EN 50047 with actuator
Archive
236 thermoplastic enclosure - EN 50047 with actuator

236 thermoplastic enclosure - EN 50047 with actuator

417 Products
Archive
TS 236-02ZH-M20

TS 236-02ZH-M20

Item no. 101162484

Position switch with safety function

Archive
TS 236-02Z-M16-1894

TS 236-02Z-M16-1894

Item no. 101166362

Position switch with safety function

Archive
TS 236-02Z-M20

TS 236-02Z-M20

Item no. 101163385

Position switch with safety function

Archive
TS 236-02Z-ST

TS 236-02Z-ST

Item no. 101204480

Position switch with safety function

Archive
ZS 236-11Z-1360/H

ZS 236-11Z-1360/H

Item no. 101138279

Position switch with safety function

Archive
TS 236-11Z-1273

TS 236-11Z-1273

Item no. 101118443

Position switch with safety function

Archive
TS 236-11Z-M20

TS 236-11Z-M20

Item no. 101152880

Position switch with safety function

Archive
TS 236-20Z-M20

TS 236-20Z-M20

Item no. 101155262

Position switch

Archive
TR 236-02Z-M20-1297

TR 236-02Z-M20-1297

Item no. 101164041

Position switch with safety function

Archive
TR 236-11Z-M20

TR 236-11Z-M20

Item no. 101153302

Position switch with safety function

Archive
TR 236-11Z-U90

TR 236-11Z-U90

Item no. 101116360

Position switch with safety function

Archive
TR 236-20Z

TR 236-20Z

Item no. 101092304

Position switch

Archive
TR 236-20ZH

TR 236-20ZH

Item no. 101145062

Position switch

Archive
TR 236-02Z-U90-M20

TR 236-02Z-U90-M20

Item no. 101157454

Position switch with safety function

Archive
TR 236-02ZH

TR 236-02ZH

Item no. 101145061

Position switch with safety function

Archive
TR 236-11ZUE

TR 236-11ZUE

Item no. 101145060

Position switch with safety function

Archive
T1R 236-11Z-M16

T1R 236-11Z-M16

Item no. 101168180

Position switch with safety function

Archive
T1R 236-11Z-M20

T1R 236-11Z-M20

Item no. 101146446

Position switch with safety function

Archive
T1R 236-11Z-U180

T1R 236-11Z-U180

Item no. 101103475

Position switch with safety function

Archive
T1R 236-02Z-M20

T1R 236-02Z-M20

Item no. 101159061

Position switch with safety function

Archive
T3K 236-11Z-M20-1297

T3K 236-11Z-M20-1297

Item no. 101169111

Position switch with safety function

Archive
T3K 236-11Z-M20

T3K 236-11Z-M20

Item no. 101161687

Position switch with safety function

Archive
T3K 236-02Z-M20-U180

T3K 236-02Z-M20-U180

Item no. 101166173

Position switch with safety function

Archive
T3K 236-11Z-U90

T3K 236-11Z-U90

Item no. 101211438

Position switch with safety function

417 results found
…