Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 250 only with head
  2. 250 nur Vorsatz
250 nur Vorsatz

250 nur Vorsatz

  • Metal enclosure
13 Products
M. 250-11Z

M. 250-11Z

Item no. 101055089

Position switch

M. 250-11Z-T

M. 250-11Z-T

Item no. 101142630

Position switch

M. 250-22ZR2X45

M. 250-22ZR2X45

Item no. 101150219

Position switch

T. 250-01/01Z

T. 250-01/01Z

Item no. 101085538

Position switch

T. 250-01/01Z-T

T. 250-01/01Z-T

Item no. 101126052

Position switch

T. 250-02Z

T. 250-02Z

Item no. 101089591

Position switch

T. 250-10/10Z

T. 250-10/10Z

Item no. 101059851

Position switch

T. 250-11Z-R=2X45GR.

T. 250-11Z-R=2X45GR.

Item no. 101089684

Position switch

T. 250-11Z-T

T. 250-11Z-T

Item no. 101054906

Position switch

T. 250-11Z-T-1276-2

T. 250-11Z-T-1276-2

Item no. 101210229

Position switch

T. 250-11Z-UE

T. 250-11Z-UE

Item no. 101080034

Position switch

T. 250-11Z-UE-T

T. 250-11Z-UE-T

Item no. 101086736

Position switch

T. 250-22Z-R=2X90GR. -2385

T. 250-22Z-R=2X90GR. -2385

Item no. 101157686

Position switch

13 results found