Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 256
  2. 256 rod lever 10H
256 rod lever 10H

256 rod lever 10H

  • Mounting details to EN 50047
  • Thermoplastic enclosure
  • Double-insulated
  • 58 mm x 50,5 mm x 31 mm
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • only for positioning tasks
  • Lever angle adjustable in 10° steps
8 Products
ZV10H 256-11Z-M20

ZV10H 256-11Z-M20

Item no. 151172230

Position switch

ZV10H 256-11Z-1183

ZV10H 256-11Z-1183

Item no. 101123228

Position switch

TV10H 256-02Z

TV10H 256-02Z

Item no. 101112758

Position switch

TV10H 256-02ZH

TV10H 256-02ZH

Item no. 101145192

Position switch

TV10H 256-11Z

TV10H 256-11Z

Item no. 151112713

Position switch

ZV10H 256-02Z

ZV10H 256-02Z

Item no. 151149554

Position switch

ZV10H 256-02Z-1183

ZV10H 256-02Z-1183

Item no. 151150857

Position switch

TV10H 256-20Z

TV10H 256-20Z

Item no. 151112744

Position switch

8 results found