Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec-nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 256
  2. 256 roller lever 7H-2138
256 roller lever 7H-2138

256 roller lever 7H-2138

  • Mounting details to EN 50047
  • Thermoplastic enclosure
  • Double-insulated
  • 58 mm x 50,5 mm x 31 mm
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • Lever angle adjustable in 10° steps
5 Products
TV7H 256-02Z-2138

TV7H 256-02Z-2138

Item no. 151189111

Position switch with safety function

ZV7H 256-02Z-2138

ZV7H 256-02Z-2138

Item no. 101185466

Position switch with safety function

ZV7H 256-11Z-2138

ZV7H 256-11Z-2138

Item no. 151151407

Position switch with safety function

TV7H 256-20Z-2138

TV7H 256-20Z-2138

Item no. 151165145

Position switch

ZV7H 256-11Z-1058/2138

ZV7H 256-11Z-1058/2138

Item no. 151217332

Position switch with safety function

5 results found