Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Position switches (Archive)
  2. 256 thermoplastic enclosure - EN 50047 with actuator
Archive
256 thermoplastic enclosure - EN 50047 with actuator

256 thermoplastic enclosure - EN 50047 with actuator

100 Products
T1R 256-02Z
Archive

T1R 256-02Z

Item no. 101136905

Position switch with safety function

T1R 256-11Z
Archive

T1R 256-11Z

Item no. 101112710

Position switch with safety function

T1R 256-11ZUE
Archive

T1R 256-11ZUE

Item no. 103033009

Position switch with safety function

T1R 256-20Z
Archive

T1R 256-20Z

Item no. 101136906

Position switch

T4K 256-02Z-1297
Archive

T4K 256-02Z-1297

Item no. 101120394

Position switch with safety function

T4K 256-11Z
Archive

T4K 256-11Z

Item no. 101112705

Position switch with safety function

T4K 256-11Z-1297
Archive

T4K 256-11Z-1297

Item no. 101194188

Position switch with safety function

T4R 256-02Z-M20
Archive

T4R 256-02Z-M20

Item no. 101155878

Position switch with safety function

T4R 256-11Z-M20
Archive

T4R 256-11Z-M20

Item no. 101172225

Position switch with safety function

T4R 256-20Z
Archive

T4R 256-20Z

Item no. 101112749

Position switch

T4S 256-02Z
Archive

T4S 256-02Z

Item no. 101112762

Position switch with safety function

T4S 256-11Z
Archive

T4S 256-11Z

Item no. 101112717

Position switch with safety function

T4S 256-11ZUE
Archive

T4S 256-11ZUE

Item no. 101145156

Position switch with safety function

T4S 256-11ZUE-2625
Archive

T4S 256-11ZUE-2625

Item no. 101195452

Position switch with safety function

T4S 256-11ZUE-2638
Archive

T4S 256-11ZUE-2638

Item no. 101196062

Position switch with safety function

T4V7H 335-20Z
Archive

T4V7H 335-20Z

Item no. 101082568

Position switch

TK 256-02Z-M20
Archive

TK 256-02Z-M20

Item no. 101169394

Position switch with safety function

TK 256-11Z
Archive

TK 256-11Z

Item no. 101112703

Position switch with safety function

TK 256-20Z
Archive

TK 256-20Z

Item no. 101112738

Position switch

TK4 256-02Z
Archive

TK4 256-02Z

Item no. 101112755

Position switch with safety function

TK4 256-02ZH-U180-2147
Archive

TK4 256-02ZH-U180-2147

Item no. 101141113

Position switch with safety function

TK4 256-11Z
Archive

TK4 256-11Z

Item no. 101112709

Position switch with safety function

TK4 256-11ZUE
Archive

TK4 256-11ZUE

Item no. 101145181

Position switch with safety function

TK4 256-20Z-M20
Archive

TK4 256-20Z-M20

Item no. 101169044

Position switch

100 results found