Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Position switches (Archive)
  2. 330 Metal enclosure - EN 50041 with Actuator

330 Metal enclosure - EN 50041 with Actuator

46 Products
M2S 330-11Y-M20
Archive

M2S 330-11Y-M20

Item no. 101149639

Position switch

M3S 330-11Y-M20
Archive

M3S 330-11Y-M20

Item no. 101168055

Position switch

M3R 330-11Y-M20
Archive

M3R 330-11Y-M20

Item no. 101161735

Position switch

M3V4D 330-11Y-M20
Archive

M3V4D 330-11Y-M20

Item no. 101165920

Position switch

MS 330-11Y-M20
Archive

MS 330-11Y-M20

Item no. 101160614

Position switch

MR 330-11Y-RMS
Archive

MR 330-11Y-RMS

Item no. 103006893

Position switch

MV. 330-11Y-M20-1366
Archive

MV. 330-11Y-M20-1366

Item no. 101160611

Position switch

MV10H 330-11Y-M20
Archive

MV10H 330-11Y-M20

Item no. 101168057

Position switch

MV10H 330-11Y-M20-1348
Archive

MV10H 330-11Y-M20-1348

Item no. 101159310

Position switch

MV2H 330-11Y FLAG 2.5MM
Archive

MV2H 330-11Y FLAG 2.5MM

Item no. 101057633

Position switch

MV7H 330-11Y-M20-1366
Archive

MV7H 330-11Y-M20-1366

Item no. 101160085

Position switch

MV8H 330-11Y-M20-1366
Archive

MV8H 330-11Y-M20-1366

Item no. 101160613

Position switch

MV9H 330-11Y-M20-1366
Archive

MV9H 330-11Y-M20-1366

Item no. 101168903

Position switch

TV8H 330-11Y-1903
Archive

TV8H 330-11Y-1903

Item no. 101099849

Position switch

MVH 330-11Y-M20
Archive

MVH 330-11Y-M20

Item no. 101160129

Position switch

MV9H 330-11Y-M20
Archive

MV9H 330-11Y-M20

Item no. 101168056

Position switch

MV8H 330-11Y-M20
Archive

MV8H 330-11Y-M20

Item no. 101167334

Position switch

MV7H 330-11Y-M20
Archive

MV7H 330-11Y-M20

Item no. 101158933

Position switch

MV6H 330-11Y-M20
Archive

MV6H 330-11Y-M20

Item no. 101149664

Position switch

MV4H 330-11Y-M20
Archive

MV4H 330-11Y-M20

Item no. 101168053

Position switch

MV3H 330-11Y-M20
Archive

MV3H 330-11Y-M20

Item no. 101168052

Position switch

MS 330-11Y-M20-1366
Archive

MS 330-11Y-M20-1366

Item no. 101164485

Position switch

MR 330-11Y-M20
Archive

MR 330-11Y-M20

Item no. 101165677

Position switch

MK 330-11Y-M20
Archive

MK 330-11Y-M20

Item no. 101163173

Position switch

46 results found