Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec-nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 336
  2. 336 roller lever 7H-2079-2
336 roller lever 7H-2079-2

336 roller lever 7H-2079-2

  • Lever angle adjustable in 10° steps
  • Design to EN 50041
  • Thermoplastic enclosure
  • only for positioning tasks
  • Double-insulated
  • suitable for elevators
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5
7 Products
T4V7H 336-11Z-2079-2

T4V7H 336-11Z-2079-2

Item no. 151116511

Position switch

T4V7H 336-11Z-2955

T4V7H 336-11Z-2955

Item no. 153016364

Position switch

T4V7H 336-02YR-2079-2

T4V7H 336-02YR-2079-2

Item no. 151151233

Position switch

T4V7H 336-02YR-1058/2138

T4V7H 336-02YR-1058/2138

Item no. 151194174

Position switch

Z4V7H 336-11Z-2079-2

Z4V7H 336-11Z-2079-2

Item no. 151119004

Position switch

Z4V7H 336-11z-1058/2654

Z4V7H 336-11z-1058/2654

Item no. 151218070

Position switch

T4V7H 336-11YR-2079-2

T4V7H 336-11YR-2079-2

Item no. 151159314

Position switch

7 results found