Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Position switches (Archive)
  2. 336 thermoplastic enclosure - EN 50041 with actuator
Archive
336 thermoplastic enclosure - EN 50041 with actuator

336 thermoplastic enclosure - EN 50041 with actuator

181 Products
M4VH 336-20Z-1058
Archive

M4VH 336-20Z-1058

Item no. 101150826

Position switch

M4VH 336-20Z-M20
Archive

M4VH 336-20Z-M20

Item no. 101170269

Position switch

T1K 336-02Z
Archive

T1K 336-02Z

Item no. 101102908

Position switch with safety function

T1K 336-02Z-1172/1637
Archive

T1K 336-02Z-1172/1637

Item no. 101195446

Position switch with safety function

T1K 336-02Z-ST
Archive

T1K 336-02Z-ST

Item no. 101164022

Position switch with safety function

T1K 336-11Z-M20
Archive

T1K 336-11Z-M20

Item no. 101169334

Position switch with safety function

T1K 336-11ZUE
Archive

T1K 336-11ZUE

Item no. 101117831

Position switch with safety function

T1K 336-20Z
Archive

T1K 336-20Z

Item no. 101102907

Position switch

T3K 336-02Z
Archive

T3K 336-02Z

Item no. 101085665

Position switch with safety function

T3K 336-02ZH
Archive

T3K 336-02ZH

Item no. 101101123

Position switch with safety function

T3K 336-11Z
Archive

T3K 336-11Z

Item no. 101084111

Position switch with safety function

T3K 336-11Z-M20-U90
Archive

T3K 336-11Z-M20-U90

Item no. 151171823

Position switch with safety function

T3K 336-11Z-M20-U90
Archive

T3K 336-11Z-M20-U90

Item no. 101171823

Position switch with safety function

T3K 336-11Z-U90
Archive

T3K 336-11Z-U90

Item no. 131171823

Position switch with safety function

T3K 336-11ZUE
Archive

T3K 336-11ZUE

Item no. 101087911

Position switch with safety function

T3K 336-20Z
Archive

T3K 336-20Z

Item no. 101085664

Position switch

T4V. 336-02Z-U270-2525-1 10,0M
Archive

T4V. 336-02Z-U270-2525-1 10,0M

Item no. 101186093

Position switch with safety function

T4V. 336-11Z-M20
Archive

T4V. 336-11Z-M20

Item no. 101163887

Position switch with safety function

T4V. 336-11Z-M20-2203
Archive

T4V. 336-11Z-M20-2203

Item no. 101174129

Position switch with safety function

T4V10H 336-02Z
Archive

T4V10H 336-02Z

Item no. 101060462

Position switch

T4V10H 336-02ZH
Archive

T4V10H 336-02ZH

Item no. 101060465

Position switch

T4V10H 336-11Z-1183
Archive

T4V10H 336-11Z-1183

Item no. 101209607

Position switch

T4V10H 336-11Z-M20
Archive

T4V10H 336-11Z-M20

Item no. 101165849

Position switch

T4V10H 336-11Z-U90
Archive

T4V10H 336-11Z-U90

Item no. 101084621

Position switch

181 results found
…