A-K12P-M12-S-G-15M-BK-2-X-A-4-69
Item number:103055642


Product features
- Pre-wired cable
- 12-pole
Please log in to see prices
Ordering data
Product type descriptionA-K12P-M12-S-G-15M-BK-2-X-A-4-69
Article number (order number)103055642
EAN (European Article Number)4030661646985
General data
StandardsEN IEC 61076-2-101
Gross weight633g
General data - Features
Halogen freeYes
Number of cable wires12
Mechanical data
Tightening torque, maximum1Nm
Mechanical data - Connection technique
Length of cable15m
Number of cable wires12
Wire cross-section0.14mm2
Cable diameter5.6mm
Bending radius (fixed)5x Ø-cable
Colour of the Cable mantleBlack
Material of the Cable mantlePUR
Mechanical data - connector side A
Connector typFemale connector, M12
Designstraight
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Colour of the handleBlack
Ambient conditions
IP Degree of protectionIP65IP67IP69
Electrical data
Thermal test current1.5A
Rated operating voltage30VAC
Rated operating voltage30VDC
Operating current1,500mA
Pin assignment
PIN 1Brown
PIN 2Blue
PIN 3White
PIN 4green
PIN 5pink
PIN 6yellow
PIN 7black
PIN 8grey
PIN 9red
PIN 10violet
PIN 11grey-pink
PIN 12red-blue
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 09/06/2026, 20:17