A-K12P-M23-S-G-5M-GY-1-X-X-1-2568/2965
Item number:101208520


Product features
- Pre-wired cable
- 12-pole
Please log in to see prices
Ordering data
Product type descriptionA-K12P-M23-S-G-5M-GY-1-X-X-1-2568/2965
Article number (order number)101208520
EAN (European Article Number)4030661384238
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
General data
Versionsstraight
Gross weight951g
General data - Features
Cable drag chain suitableYes
Number of cable wires12
Mechanical data
Tightening torque, maximum1Nm
Mechanical data - Connection technique
Length of cable5m
Number of cable wires12
Wire cross-section0.75mm2
Cable diameter9.9mm
Bending radius (fixed)4x Ø-cable
Bending radius (repeated)10x Ø-cable
Colour of the Cable mantleGrey
Mechanical data - connector side A
Connector typFemale connector
Designstraight
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handleMetall, CuZn chromated
Colour of the handleChromium-plated
Ambient conditions
IP Degree of protectionIP66IP67
Ambient temperature (Connector)-20 ... +130 °C
Ambient temperature (fixed)-40 ... +80 °C
Umgebungstemperatur (bewegt)-15 ... +70 °C
Ambient temperature (drag chain)-5 ... +70 °C
Electrical data
Thermal test current7A
Rated operating voltage60VAC
Rated operating voltage60VDC
Operating current7,000mA
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/06/2026, 05:28