A-K19P-M23-S-G-20M-BK-X-X-X-1
Archive
Item number:101209916


Product features
- Pre-wired cable
- 19-pole
Ordering data
Product type descriptionA-K19P-M23-S-G-20M-BK-X-X-X-1
Article number (order number)101209916
EAN (European Article Number)4030661384283
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
General data
Versionsstraight
Colour of the handleBlack
Gross weight2,697g
General data - Features
Number of cable wires19
Mechanical data - Connection technique
Length of cable20m
Material of the Cable mantlePVC
Pin assignment
PIN 1White
PIN 2red
PIN 3Grey
PIN 4yellow
PIN 5green
PIN 6Blue
PIN 7violet
PIN 8Pink
PIN 9Grey - Pink
PIN 10Red - Blue
PIN 11White - Green
PIN 12Black
PIN 13White - Yellow
PIN 14Yellow - Brown
PIN 15White - Grey
PIN 16Grey - Brown
PIN 17White - Pink
PIN 18Brown - Green
PIN 19Brown
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/06/2026, 02:23