A-K3P-M12-S-W-2M-GY-1-X-A-4
Item number:103010724


Product features
- Pre-wired cable
- 3-pole
Ordering data
Product type descriptionA-K3P-M12-S-W-2M-GY-1-X-A-4
Article number (order number)103010724
EAN (European Article Number)4030661474076
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 61076-2-101
Gross weight71g
General data - Features
Number of cable wires3
Mechanical data
Tightening torque, maximum1Nm
Mechanical data - Connection technique
Length of cable2m
Number of cable wires3
Wire cross-section0.34mm2
Cable diameter4.6mm
Bending radius (fixed)5x Ø-cable
Bending radius (repeated)10x Ø-cable
Colour of the Cable mantleGrey
Material of the Cable mantlePVC
Mechanical data - connector side A
Connector typFemale connector, M12
Designangled
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Colour of the handleBlack
Ambient conditions
IP Degree of protectionIP65IP67IP69
Ambient temperature (Connector)-30 ... +90 °C
Ambient temperature (fixed)-25 ... +80 °C
Umgebungstemperatur (bewegt)+0 ... +80 °C
Electrical data
Thermal test current4A
Rated operating voltage250VAC
Operating current4,000mA
Pin assignment
PIN 1Brown
PIN 2Blue
PIN 3Black
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 11:18