A-K3P-M12-S-W-2M-OG-1- 1LP-A-2
Item number:101209991


Product features
- Pre-wired cable
- 3-pole
Ordering data
Product type descriptionA-K3P-M12-S-W-2M-OG-1- 1LP-A-2
Article number (order number)101209991
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
General data
CodingA
Colour of the handleTransparent
Gross weight82g
General data - Features
Integral system diagnostics, statusYes
Number of LEDs1
Number of cable wires3
Mechanical data - Connection technique
Length of cable2m
Number of cable wires3
Wire cross-section0.34mm2
Material of the Cable mantlePVC
Mechanical data - connector side A
Connector typFemale connector, M12
Designangled
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Ambient conditions
IP Degree of protectionIP67
Electrical data
Operating voltage10 ... 30 VDC
Type of voltage rangeDC
Rated operating voltage10 ... 30 VDC
Operating current4,000mA
Status indication
Note (LED switching conditions display)Circuit: p-type
Pin assignment
PIN 1Brown
PIN 2n.c.
PIN 3Blue
PIN 4Black
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 10:14