A-K4P-M12P-S-G-30M-BK-2-X-T-4
Item number:103038976


Please log in to see prices
Ordering data
Product type descriptionA-K4P-M12P-S-G-30M-BK-2-X-T-4
Article number (order number)103038976
EAN (European Article Number)4030661546933
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 61076-2-111
Gross weight3,920g
General data - Features
Halogen freeYes
Cable drag chain suitableYes
Number of poles4
Number of cable wires4
Mechanical data
Tightening torque, maximum1Nm
Mechanical data - Connection technique
Length of cable30m
Wire cross-section1.5mm2
Cable diameter9.6mm
Bending radius (fixed)4x Ø-cable
Bending radius (repeated)7.5x Ø-cable
Colour of the Cable mantleBlack
Material of the Cable mantlePUR
Mechanical data - connector side A
Connector typFemale connector
Designstraight
Connector codingT
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Colour of the handleBlack
Mechanical data - connector side B
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Ambient conditions
IP Degree of protectionIP65IP67IP68
Ambient temperature (Connector)-30 ... +90 °C
Ambient temperature (fixed)-40 ... +80 °C
Umgebungstemperatur (bewegt)-25 ... +80 °C
Electrical data
Thermal test current12A
Rated operating voltage63VDC
Operating current12,000mA
Pin assignment
PIN 1Brown
PIN 2White
PIN 3Blue
PIN 4Black
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 20:22