A-K4P-M8-S-G-10M-BK-2-X-X-2
Item number:103007357


Product features
- Pre-wired cable
- 4-pole
Ordering data
Product type descriptionA-K4P-M8-S-G-10M-BK-2-X-X-2
Article number (order number)103007357
EAN (European Article Number)4030661445366
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 61076-2-104
Gross weight302g
General data - Features
Halogen freeYes
Cable drag chain suitableYes
Number of poles4
Mechanical data
Tightening torque, maximum0.6Nm
Mechanical data - Connection technique
Length of cable10m
Number of cable wires4
Wire cross-section0.25mm2
Cable diameter4.3mm
Bending radius (fixed)5x Ø-cable
Bending radius (repeated)10x Ø-cable
Colour of the Cable mantleBlack
Material of the Cable mantlePUR
Mechanical data - connector side A
Connector typFemale connector, M8
Designstraight
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Colour of the handleBlack
Ambient conditions
IP Degree of protectionIP65IP67IP69
Ambient temperature (Connector)-30 ... +90 °C
Ambient temperature (fixed)-50 ... +90 °C
Umgebungstemperatur (bewegt)-30 ... +90 °C
Electrical data
Thermal test current4A
Rated operating voltage30VAC
Rated operating voltage30VDC
Operating current4,000mA
Pin assignment
PIN 1Brown
PIN 2White
PIN 3Blue
PIN 4Black
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/06/2026, 03:34