A-K6P-M8-R-W-5M-GY-1-X-A-4
Item number:101206014


Product features
- M8, round 8 mm
- Pre-wired cable
- 6-pole
- Latching interlocking
Please log in to see prices
Ordering data
Product type descriptionA-K6P-M8-R-W-5M-GY-1-X-A-4
Article number (order number)101206014
EAN (European Article Number)4030661372297
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
Approvals - Standards
CertificatescULus
General data
Gross weight155g
General data - Features
Number of poles6
Number of cable wires6
Mechanical data - Connection technique
Length of cable5m
Number of cable wires6
Wire cross-section0.14mm2
Cable diameter4.9mm
Bending radius (fixed)5x Ø-cable
Bending radius (repeated)10x Ø-cable
Colour of the Cable mantleGrey
Material of the Cable mantlePVC
Mechanical data - connector side A
Connector typFemale connector, M8
Designangled
Connector latchingLatching interlocking
Material of the glandPlastic, TPU
Material of the handlePlastic, TPU
Colour of the handleBlack
Ambient conditions
IP Degree of protectionIP65IP67IP69
Ambient temperature (Connector)-30 ... +90 °C
Ambient temperature (fixed)-40 ... +80 °C
Umgebungstemperatur (bewegt)-5 ... +80 °C
Electrical data
Thermal test current1.5A
Rated operating voltage30VAC
Rated operating voltage30VDC
Operating current1,500mA
Pin assignment
PIN 1green
PIN 2yellow
PIN 3Grey
PIN 4Pink
PIN 5White
PIN 6Brown
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/06/2026, 03:32