A-K8+1P-M23-S-G-5M-BK-1-X-X-4
Item number:101209959


Product features
- Pre-wired cable
- 8+1-pole
Ordering data
Product type descriptionA-K8+1P-M23-S-G-5M-BK-1-X-X-4
Article number (order number)101209959
EAN (European Article Number)4030661384757
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
General data
Versionsstraight
Gross weight627g
General data - Features
Number of cable wires8
Mechanical data
Tightening torque, maximum1Nm
Mechanical data - Connection technique
Length of cable5m
Number of cable wires8
Wire cross-section0.75mm2
Cable diameter7.8mm
Bending radius (fixed)4x Ø-cable
Bending radius (repeated)10x Ø-cable
Colour of the Cable mantleGrey
Cable typeLiYY
Mechanical data - connector side A
Connector typFemale connector
Designstraight
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handleMetall, CuZn chromated
Colour of the handleChromium-plated
Ambient conditions
IP Degree of protectionIP66IP67
Ambient temperature (Connector)-20 ... +130 °C
Ambient temperature (fixed)-30 ... +80 °C
Umgebungstemperatur (bewegt)-10 ... +80 °C
Electrical data
Rated operating voltage60VAC
Rated operating voltage60VDC
Pin assignment
PIN 11A1 Ue: (1)
PIN 2X1 Safety input 1
PIN 3A2 GND
PIN 4Y1 Safety output 1
PIN 5OUT Diagnostic output
PIN 6X2 Safety input 2
PIN 7Y2 Safety output 2
PIN 8IN Solenoid control
PIN 9Not used
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 17:10