A-K8P-M12-S-W-10M-GY-1-X-A-4
Item number:103037531


Product features
- Pre-wired cable
- 8-pole
Please log in to see prices
Ordering data
Product type descriptionA-K8P-M12-S-W-10M-GY-1-X-A-4
Article number (order number)103037531
EAN (European Article Number)4030661542621
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 61076-2-101
Gross weight575g
General data - Features
Halogen freeYes
Cable drag chain suitableYes
Number of cable wires8
Mechanical data
Tightening torque, maximum1Nm
Mechanical data - Connection technique
Length of cable10m
Number of cable wires8
Wire cross-section0.25mm2
Cable diameter6.2mm
Bending radius (fixed)5x Ø-cable
Bending radius (repeated)10x Ø-cable
Colour of the Cable mantleGrey
Material of the Cable mantlePVC
Mechanical data - connector side A
Connector typFemale connector, M12
Designangled
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Colour of the handleBlack
Ambient conditions
IP Degree of protectionIP65IP67IP69
Ambient temperature (Connector)-30 ... +90 °C
Ambient temperature (fixed)-25 ... +80 °C
Umgebungstemperatur (bewegt)+0 ... +80 °C
Electrical data
Thermal test current2A
Rated operating voltage30VAC
Rated operating voltage30VDC
Operating current2,000mA
Pin assignment
PIN 1White
PIN 2Brown
PIN 3green
PIN 4yellow
PIN 5Grey
PIN 6Pink
PIN 7Blue
PIN 8red
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 18:07