A-K8P-M8-S-W-2M-BK-2-X-A-4
Archive
Item number:103003641


Product features
- Pre-wired cable
- 8-pole
Ordering data
Product type descriptionA-K8P-M8-S-W-2M-BK-2-X-A-4
Article number (order number)103003641
EAN (European Article Number)4030661429175
Approvals - Standards
CertificatescULus
General data
Gross weight120g
General data - Features
Halogen freeYes
Number of poles8
Number of cable wires8
Mechanical data
Tightening torque, maximum0.6Nm
Mechanical data - Connection technique
Length of cable2m
Number of cable wires8
Wire cross-section0.25mm2
Cable diameter6mm
Bending radius (fixed)5x Ø-cable
Bending radius (repeated)10x Ø-cable
Colour of the Cable mantleBlack
Material of the Cable mantlePUR
Mechanical data - connector side A
Connector typFemale connector, M8
Designangled
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Colour of the handleBlack
Ambient conditions
IP Degree of protectionIP65IP67IP68
Ambient temperature (Connector)-25 ... +85 °C
Ambient temperature (fixed)-50 ... +90 °C
Umgebungstemperatur (bewegt)-25 ... +90 °C
Electrical data
Thermal test current1.5A
Rated operating voltage30VAC
Rated operating voltage30VDC
Operating current1,500mA
Pin assignment
PIN 1White
PIN 2Brown
PIN 3green
PIN 4yellow
PIN 5Grey
PIN 6Pink
PIN 7Blue
PIN 8red
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/06/2026, 22:48