A3 45/01
Item number:167001831


Ordering data
Product type descriptionA3 45/01
Article number (order number)167001831
EAN (European Article Number)7895054055525
eCl@ss number, version 12.027-37-12-13
eCl@ss number, version 11.027-37-12-13
eCl@ss number, version 9.027-37-12-13
ETIM number, version 7.0EC000222
ETIM number, version 6.0EC000222
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsSelector switch
DesignRound
Installation conditions (mechanical)arbitrarily
Toggleshort
Sealing typeForm seals
Material of the operatorsPlastic
Material of the front ringPlastic
Material of the rotary buttonPlastic
Colour of the front ringChrome plated
Colour of the handleBlack
Gross weight40g
General data - Features
Mounting flangeYes
Probing possible Yes
Fully insulated Yes
Number of switch positions2
Mechanical data
Unlockingwithout
Mechanical lifetime, minimum50,000Operations
Switching angle, right45°
Actuating stroke6mm
Actuating force, approx.0.3N
Mountingcentral nut
Tightening torque of the screw1Nm
Mechanical data - Dimensions
Height24mm
Diameter of the front ring36mm
Length of the handle26mm
Mounting diameter30.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing50 x 50mm
Ambient conditions
IP Degree of protectionIP54
Ambient temperature-25 ... +60 °C
Restistance to shock50 g / 20 ms
Electrical data
Maximum switching frequency1,000/h
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 08/05/2026, 17:22