ACC-AZM150-PT-N-45MM
Item number:103055761


Product features
- Push button emergency release
- Suitable for a spar thickness of 40 mm with mounting plate MP-AZM150-1
- Retrofit set for AZM150
- Intuitive operation due to similarity to emergency stop
- can be shortened by the customer up to a minimum frame thickness of 20 mm
Please log in to see prices
Ordering data
Product type descriptionACC-AZM150-PT-N-45MM
Article number (order number)103055761
EAN (European Article Number)4030661647531
General data
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Material of the operatorsPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Colour of the housingBlack
Colour of the operating elementRed
Gross weight58g
General data - Features
Emergency releaseYes
Mechanical data
Type of the fixing screws2x M5
Type of the screw headCountersunk screw
Tightening torque of the screw for release socket0.55Nm
Type of the fixing screws, release socketM2 x 13 (TX6)
Mechanical data - Dimensions
Length54mm
Width35mm
Height58mm
Diameter hole14mm
Note
Note (General)Ideally suited for a frame thickness of 40mm in addition with the mounting plate MP-AZM150-1. Can be shortened by the customer to a minimum frame thickness of 20mm.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/06/2026, 03:19