ACC-AZM40-ADJ-1
Item number:103059343


Product features
- Adjustment tool for optimal installation of solenoid interlock and actuator
- Optional customer-side printing of the 3D part (STL file under “Pictures” --> “Dimensional drawing miscellaneous”)
Please log in to see prices
Ordering data
Product type descriptionACC-AZM40-ADJ-1
Article number (order number)103059343
EAN (European Article Number)4030661664637
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
MaterialPolyamide PA
Colour of the productBlack
Gross weight5g
Mechanical data - Dimensions
Length40mm
Width20mm
Height13.5mm
Note
Note (General)For customer-side printing, the SLS printing method and PA12 material are recommended to avoid quality deviations.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 09:27