ACC-AZM40-LEV-N
Item number:103054268


Product features
- Emergency release as retrofit kit
- Lever can be mounted directly on the AZM40
- Suitable for outside mounted AZM40
- Easy mounting
- Can be retrofitted to standard AZM40 (V2 or higher)
Please log in to see prices
Ordering data
Product type descriptionACC-AZM40-LEV-N
Article number (order number)103054268
EAN (European Article Number)4030661638454
General data
Material of the operatorsPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Colour of the operating elementRed
Gross weight10g
General data - Features
Emergency releaseYes
Mechanical data
Tightening torque of the screw for release socket0.55Nm
Type of the fixing screws, release socketM2 x 13 (TX6)
Mechanical data - Dimensions
Length44mm
Width20mm
Height15mm
Other data
Note (applications)The combination of the emergency release -N with a door handle system DHS-U1 is not possible on a right-hinged door.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 28/05/2026, 12:13