ACC-AZM40-LEV-T
Item number:103054265


Product features
- Emergency exit as retrofit kit
- Lever can be mounted directly on the AZM40
- Suitable for inside mounted AZM40
- Easy mounting
- Can be retrofitted to standard AZM40 (V2 or higher)
Please log in to see prices
Ordering data
Product type descriptionACC-AZM40-LEV-T
Article number (order number)103054265
EAN (European Article Number)4030661640327
Available01.05.2024
General data
Material of the operatorsPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Colour of the operating elementRed
Gross weight9g
General data - Features
Emergency exitYes
Mechanical data
Tightening torque of the screw for release socket0.55Nm
Type of the fixing screws, release socketM2 x 13 (TX6)
Mechanical data - Dimensions
Length44mm
Width20mm
Height15mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/06/2026, 00:13