ACC-AZM40-PT-T-40MM
Item number:103054271


Product features
- Emergency exit as retrofit kit
- Push button with shortenable shaft
- Suitable for outside mounted AZM40
- Intuitive operation due to similarity to emergency stop
- Can be retrofitted to standard AZM40 (V2 or higher)
Please log in to see prices
Ordering data
Product type descriptionACC-AZM40-PT-T-40MM
Article number (order number)103054271
EAN (European Article Number)4030661638461
Available01.05.2024
General data
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Material of the operatorsPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Colour of the housingBlack
Colour of the operating elementRed
Gross weight57g
General data - Features
Emergency exitYes
Mechanical data
Type of the fixing screws2x M5
Type of the screw headCountersunk screw
Tightening torque of the screw for release socket0.55Nm
Type of the fixing screws, release socketM2 x 13 (TX6)
Mechanical data - Dimensions
Length54mm
Width36mm
Height58mm
Diameter hole14mm
Note
Note (General)Ideally suited for a frame thickness of 40 mm. Can be shortened by the customer up to a minimum frame thickness of 20 mm.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 09/06/2026, 23:52