ACC-AZM400-BOW-4M-6M
Item number:103015308


Product features
- Remote release via a wire rope
- Can be used as emergency exit or emergency release
- Length of sheathed steel core: 4 m
- total length: 6
Please log in to see prices
Ordering data
Product type descriptionACC-AZM400-BOW-4M-6M
Article number (order number)103015308
EAN (European Article Number)4030661504001
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
Gross weight277g
Mechanical data - Dimensions
Length52mm
Width40mm
Height15mm
Length of sheathed steel core4m
Length of the Bowden cable6m
Scope of delivery
Scope of deliveryNote: The Bowden cable release is an accessory that can be used in connection with the solenoid interlock AZM400Z-...-BOW.The solenoid interlock is not included in delivery.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 00:18