ACC-IFL-MOCL-H30-M5X55
Item number:101068520


Product features
- For a smooth fitting of the proximity switches with cylindric shape Ø 30 mm or thread M30
Please log in to see prices
Ordering data
Product type descriptionACC-IFL-MOCL-H30-M5X55
Article number (order number)101068520
EAN (European Article Number)4030661105307
eCl@ss number, version 12.027-27-40-92
eCl@ss number, version 11.027-27-01-92
eCl@ss number, version 9.027-27-01-92
ETIM number, version 7.0EC000127
ETIM number, version 6.0EC000127
General data
Material of the terminal fixingThermoplastic
Gross weight66g
Mechanical data - Dimensions
Width64mm
Height50mm
Depth21mm
Diameter of the Mounting clamp30mm
Diameter of the Mounting clampM30
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 17:47