ACC-NRS-M4X20-FHS-4PCS
Item number:103006158


Please log in to see prices
Ordering data
Product type descriptionACC-NRS-M4X20-FHS-4PCS
Article number (order number)103006158
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
MaterialZinc-plated metal
Gross weight10g
Mechanical data
Type of the fixing screwsM4X20
Note (Type of the fixing screws)The screws must also be secured against unpredictable loosening (e.g. vibration). We recommend using a screw locking varnish for this purpose.
Type of the screw headFlat head screw with one-way slot
Property classA2-70
Scope of delivery
Scope of delivery of mounting material4x Safety screws4x Unterlegscheiben
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 19:08