ACC-NRS-M5X29-FHS-2PCS
Item number:103040844


Ordering data
Product type descriptionACC-NRS-M5X29-FHS-2PCS
Article number (order number)103040844
EAN (European Article Number)4030661555706
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
MaterialZinc-plated metal
Gross weight10g
Mechanical data
Type of the fixing screwsM5X29
Note (Type of the fixing screws)The screws must also be secured against unpredictable loosening (e.g. vibration). We recommend using a screw locking varnish for this purpose.
Type of the screw headFlat head screw with one-way slot
Property class8.8
Scope of delivery
Scope of delivery of mounting material2x Safety screws
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 13:38